IESNA:LM-63-2002
[TEST]P1645469
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15585.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2515.8 2354.2 2247.6 2165.2 2046.5 1994.8 2075.0 2236.6 2463.0 2727.9 3034.5 3362.1 3697.3 4069.9 4419.4 
4842.5 5144.8 5392.0 5582.2 5660.2 5634.9 5417.3 4776.6 4421.6 4219.3 3951.2 3407.1 2474.0 1631.0 1017.7 675.9 
406.7 185.7 109.9 44.0 0.0 0.0 
2515.8 2341.0 2241.0 2156.4 2039.9 1994.8 2080.5 2242.1 2469.6 2732.3 3047.7 3378.5 3709.4 4060.0 4433.7 
4838.1 5175.5 5420.6 5620.7 5702.0 5691.0 5478.9 4879.9 4498.5 4309.5 4042.4 3491.8 2554.2 1686.0 1056.2 702.3 
428.6 211.0 120.9 51.7 0.0 0.0 
2515.8 2356.4 2245.4 2172.9 2070.7 2008.0 2069.6 2213.5 2407.0 2653.2 2952.1 3268.6 3599.5 3954.5 4321.5 
4704.0 5088.7 5429.4 5744.8 5953.7 6031.7 6024.0 5759.1 5240.4 4952.4 4683.1 4142.4 3173.0 2039.9 1273.8 
847.4 539.6 297.8 197.8 83.5 0.0 0.0 
2515.8 2364.1 2268.5 2202.5 2110.2 2045.4 2067.4 2168.5 2337.7 2543.3 2792.7 3092.8 3398.3 3722.6 4065.5 
4427.1 4830.4 5264.6 5696.5 6069.1 6355.9 6538.4 6586.7 6532.9 6385.6 6102.0 5654.7 4804.0 3120.3 1860.7 
1084.8 689.1 393.5 195.6 73.6 0.0 0.0 
2515.8 2383.9 2289.4 2228.9 2167.4 2108.0 2092.6 2143.2 2250.9 2410.3 2612.5 2844.4 3093.9 3381.8 3698.4 
4016.0 4387.5 4812.8 5292.0 5800.9 6227.3 6575.7 6848.3 7071.4 7285.7 7483.6 7580.3 7231.9 5881.1 3475.3 
1607.9 712.2 379.2 161.6 59.3 1.1 0.0 
2515.8 2412.5 2325.6 2269.6 2234.4 2197.0 2177.3 2195.9 2249.8 2349.8 2487.2 2638.9 2810.3 3015.9 3269.7 
3512.6 3811.6 4180.9 4607.3 5117.3 5636.0 6126.2 6587.8 7027.5 7561.6 8190.3 8882.7 9441.0 9200.3 7282.4 
3941.3 1539.8 536.3 260.5 84.6 2.2 0.0 
2515.8 2437.7 2364.1 2320.1 2301.5 2298.2 2302.6 2319.0 2350.9 2405.9 2497.1 2614.7 2713.6 2805.9 2944.4 
3138.9 3366.5 3650.0 4033.6 4510.6 5081.0 5670.1 6308.7 6946.1 7613.3 8451.9 9404.8 10386.2 10797.3 9742.2 
7405.5 4322.6 1524.4 548.4 206.6 18.7 0.0 
2515.8 2438.8 2367.4 2324.5 2307.0 2307.0 2315.7 2333.3 2364.1 2419.1 2512.5 2627.9 2721.3 2803.7 2935.6 
3123.6 3332.4 3615.9 3998.4 4458.9 5044.7 5649.2 6273.5 6949.4 7613.3 8448.6 9394.9 10390.6 10810.5 9778.4 
7522.0 4623.8 1594.8 562.7 216.5 19.8 0.0 
2515.8 2452.0 2404.8 2377.3 2376.2 2393.8 2426.7 2461.9 2507.0 2565.2 2669.6 2780.7 2829.0 2882.9 2997.2 
3145.5 3337.9 3619.2 4000.6 4466.6 5015.1 5642.6 6307.6 6987.9 7682.5 8476.0 9339.9 10062.0 10173.0 9152.0 
7335.2 4650.2 1881.6 478.1 207.7 28.6 0.0 
2515.8 2483.9 2467.4 2471.8 2500.4 2544.4 2589.4 2638.9 2692.7 2767.5 2867.5 2929.0 2958.7 3018.1 3114.8 
3265.3 3451.1 3779.7 4178.7 4663.4 5300.8 5977.9 6703.2 7491.3 8340.9 9252.0 10063.1 10574.2 10255.4 9012.4 
7064.8 3688.5 1171.6 428.6 186.8 51.7 0.0 
2515.8 2514.7 2529.0 2566.3 2632.3 2716.9 2800.4 2890.6 2986.2 3089.5 3211.5 3276.3 3342.3 3436.8 3569.8 
3755.5 4003.9 4309.5 4678.7 5100.8 5559.1 6071.3 6588.9 7216.5 7854.0 8477.1 8889.3 8911.3 7930.9 6516.4 
4540.3 1901.4 600.1 256.1 94.5 28.6 0.0 
2515.8 2534.5 2561.9 2613.6 2698.2 2794.9 2891.7 2989.5 3084.0 3190.6 3299.4 3343.4 3379.6 3430.2 3489.6 
3574.2 3696.2 3850.0 4047.9 4286.4 4560.0 4852.4 5175.5 5583.3 6009.7 6372.4 6524.1 6355.9 5429.4 4375.4 
3045.5 1310.1 438.5 219.8 107.7 39.6 0.0 
2515.8 2527.9 2565.2 2627.9 2716.9 2812.5 2905.9 2988.4 3058.7 3128.0 3187.3 3187.3 3159.8 3135.7 3098.3 
3065.3 3052.1 3042.2 3026.8 3002.7 2971.9 2936.7 2931.2 2997.2 3121.4 3215.9 3137.8 2771.9 2036.6 1442.0 
905.6 464.9 269.3 156.1 89.0 35.2 0.0 
2515.8 2560.8 2610.3 2669.6 2745.5 2807.0 2846.6 2863.1 2842.2 2780.7 2677.3 2501.5 2255.3 1957.4 1598.1 
1284.8 1013.3 837.5 749.6 710.0 689.1 674.8 655.0 640.8 652.8 662.7 638.6 591.3 510.0 423.1 352.8 275.9 198.9 126.4 
69.2 22.0 0.0 
2515.8 2586.1 2631.2 2668.5 2699.3 2700.4 2649.9 2533.4 2338.8 2090.4 1799.2 1461.8 1157.3 972.7 884.8 845.2 
822.1 811.1 808.9 808.9 806.7 797.9 779.2 751.8 725.4 713.3 688.0 632.0 542.9 431.9 344.0 271.5 191.2 114.3 68.1 17.6 
0.0 
2515.8 2597.1 2631.2 2637.8 2613.6 2523.5 2335.5 2090.4 1805.8 1482.6 1212.3 1068.3 1008.9 981.5 958.4 943.0 940.8 
948.5 967.2 988.1 1008.9 1023.2 1027.6 1010.0 973.8 921.0 844.1 757.3 651.7 511.1 369.3 246.2 163.8 109.9 57.2 11.0 0.0 
2515.8 2608.1 2622.4 2589.4 2486.1 2285.0 2017.9 1722.2 1424.4 1217.8 1141.9 1110.1 1079.3 1049.6 1024.3 1006.7 
1005.7 1030.9 1050.7 1041.9 1041.9 1043.0 1014.4 956.2 901.2 852.9 793.5 717.7 628.7 529.8 404.5 280.3 196.7 124.2 53.9 7.7 
0.0 
2515.8 2598.2 2596.0 2523.5 2346.5 2083.8 1798.1 1506.8 1288.1 1226.6 1210.1 1184.8 1144.1 1094.7 1056.2 1033.1 
987.0 923.2 916.6 896.8 855.1 857.3 862.8 873.8 881.5 873.8 857.3 830.9 790.2 719.9 561.6 430.8 303.3 179.1 74.7 4.4 
0.0 
2515.8 2594.9 2577.3 2472.9 2236.6 1957.4 1646.4 1389.2 1295.8 1290.3 1281.5 1254.0 1207.9 1148.5 1088.1 965.0 
881.5 826.5 750.7 734.2 730.9 741.9 766.1 783.6 774.8 755.1 729.8 696.8 653.9 600.1 497.9 415.4 331.9 206.6 87.9 4.4 
0.0 
2515.8 2594.9 2570.7 2426.7 2170.7 1865.1 1566.2 1361.7 1336.5 1349.7 1348.6 1324.4 1277.1 1211.2 1059.5 925.4 
827.6 715.5 674.8 656.1 651.7 656.1 662.7 655.0 617.7 596.8 579.2 555.0 516.6 472.6 407.8 341.8 268.2 185.7 83.5 3.3 
0.0 
2515.8 2572.9 2542.2 2407.0 2117.9 1816.8 1521.1 1354.1 1354.1 1376.0 1382.6 1363.9 1325.5 1243.0 1058.4 908.9 
770.4 690.2 663.8 668.2 714.4 725.4 657.2 656.1 600.1 592.4 562.7 535.2 502.3 431.9 364.9 292.4 216.5 149.5 61.5 3.3 
0.0 
2515.8 2561.9 2534.5 2394.9 2117.9 1816.8 1521.1 1353.0 1356.3 1379.3 1385.9 1371.6 1334.3 1239.8 1061.7 902.3 
769.4 688.0 663.8 675.9 739.7 746.3 658.3 663.8 602.3 602.3 563.8 530.9 492.4 417.6 351.7 284.7 203.3 126.4 58.3 3.3 
0.0 
